Red Dot® Stainless steel while-in-use box and cover system

Red Dot® - Boxes and covers / Meter sockets

Meets the CEC and cULus requirements for “extra-duty” outlet box covers while being rated for liquid ingress protection and corrosion resistance in environments that require daily washdown. NSF certified design.

Features and Benefits:

  • NEMA 4X rated (while not in use) when installed properly
  • NEMA 3R rated
  • NSF certified
  • 316 Stainless Steel construction
  • Configurable—a variety of sizes and type of outlets up to a 30 amp receptacle can be used

Web Catalogue