Microlectric® - Boxes and Covers / Meter Sockets
New to the PMB series. Install meter sockets and service entrance equipment on utility poles safely and securely. Quality manufacturing and compliance with local utility specifications.
- Supports equipment up to a maximum weight of 50 lb. (22.7 kg) with a safety factor of 4 at a maximum height of 7 ft (2.1 m)
- 6-inch and 9-inch (15.2 and 22.9 cm) offset models available
- Supplied complete with a 12- or 24-inch (30.5 or 61 cm) length of Superstrut® metal framing
- Easy to install - 1/2-inch (1.27 cm) lag bolt and 1/2-inch through bolt required (not included)
- Corrosion resistant
- Newfoundland Power approved