Steel City® - Boxes and Covers / Meter Sockets
Furniture feed poke-through designed to fit in 6-in. holes in the second floor and above in commercial buildings.
- Power and/or communication connections: 3/4-in., 1-1/4-in. or 2-in. threaded hubs
- Core drill size: 6-in.
- Solid brass, black and brushed aluminum cover finishes provide superior aesthetics and durability
- Integral junction box features five 1/2-in. and five 3/4-in. knockouts, with 27 cubic inch capacity (443 cubic centimeter)
- UL 263 – 2-hour fire test