Microlectric® BP320 Series -
Self-contained 320 A meter sockets

Microlectric® - Boxes and Covers / Meter Sockets

The future has arrived. Be ready to respond.

As homes adopt more electrically powered systems, such as pools, spas, underfloor heating, and electric vehicle chargers, the demand for electricity is on the rise. Many households with a standard 200 A service entrances are facing overloads.

The solution:

Elevate your electrical capacity by upgrading to a 320 A meter socket from the BP320 Series—where comfort knows no compromise.

Key Benefits:

  • Simple, fast and safe installation
  • Charge more than one electric vehicle
  • Installation for overhead and underground service
  • Elegant and unique TuxedoTM design
  • Requires no external current transformer
  • CSA certified and comply with CSA Standard C22.2 No. 115:20
  • Made in Canada

Get Technical Information

Where to buy your Microlectric BP320 meter socket

Click on the catalogue number to find where to buy your BP320 meter socket and to get more details about the products.

Cat. no. Overhead Underground Description
Meter Sockets
BP320-V X 120/240 V with single connectors load side
BP320-V-250 X 120/240 V with double connectors load side
BP320-V-250B X 120/240 V with double connectors load side and full-size neutral line side
BP320-TV X 120/240 V with single connectors load side
BP320-TV-250 X 120/240 V with double connectors load side
BP320-TV-250B X 120/240 V with double connectors load side and full-size neutral line side
Conversion kits
BP250 For conversion to double load side, 2 x 250 kcmil (2 per kit)
BP500 For conversion to single load side, 1 x 500 kcmil (3 per kit)

Find out more about all the compatible accessories.

Find out more about Microlectric.

Web Catalogue