Steel City® - RPT8 floor box

Steel City® - Boxes and Covers / Meter Sockets

  • Recessed service, 5-gang poke-through designed to fit in 8 in. (203 mm) holes in the second floor and above in commercial buildings.
  • The RPT8 Series offers a configurable solution that provides high capacity for both power wiring and communications cabling—in a single-core drill location.
  • Greater capacity than typical 3", 4" and 6" (76 mm, 102 mm and 152 mm) core poke-throughs
  • Toolless cover entry. Cover rotates 180° to while-inuse position. No hinges which can mechanically fail
  • Solid brass, black, brushed aluminum and NEW satin nickel finishes provide superior aesthetics and durability

Web Catalogue