RSAU Series

The RSAU Series surface-mount architectural unit is designed specifically for installations requiring a junction box, whether recessed, surface-mounted, or suspended.

Engineered for easy installation, it combines performance with simplicity and style, making it a smart choice for commercial and architectural environments.

Grands Prix du Design | Gold Certification

RSAU Series

The RSAU Series surface-mount architectural unit is designed specifically for installations requiring a junction box, whether recessed, surface-mounted, or suspended.

Engineered for easy installation, it combines performance with simplicity and style, making it a smart choice for commercial and architectural environments.

Grands Prix du Design | Gold Certification

Specifications

  • Easy to install on a ceiling and pendant mount (pendant kit sold separately)
  • Two-wire universal AC input: 120-347VAC 50/60Hz
  • Four high-intensity LED with redundant connections; 140 lm/W
  • Listed for damp locations: 10° to 40°C (50° to 104°F)
  • Certified cUL to CSA 22.2 No. 141

Web Catalogue