RRAU Series

Recessed architectural battery unit

RRAU Series

Recessed architectural battery unit

Specifications

  • Recessed installation in T-bar suspended ceiling and easily spring mounted in Gyproc ceiling
  • All-metal backbox enclosure
  • Thermoplastic rectangular fixture with additional round trim-plate, white finish
  • Long-life, high-temperature rated lithium battery
  • Infrared remote test control (up to 9.1 m/30')
  • Two-wire universal AC input: 120 – 347VAC 50-60Hz
  • 90 minutes of emergency lighting
  • Fixed optics, optimized light distribution for ceiling heights up to 3.7 m [12']
  • Four high-intensity LED sources with redundant connections; CCT 5000K
  • Listed NSF, splash non-food zones
  • Certified cUL to CSA 22.2 No.141
  • Optional housing for plenum or insulated ceilings (IC)
  • Black thermoplastic decorative trim-plates
  • NEXUS®Pro: IOT emergency lighting monitoring system optional
  • Fixed, square distribution pattern up to 3.7 m [12'] ceilings
  • Self-test and diagnostic functions

Web Catalogue