LAEC Series

Pictogram extruded aluminum edge-lit combo

LAEC Series

Pictogram extruded aluminum edge-lit combo

Specifications

  • Extruded aluminum trim plate
  • Universal wall and ceiling surface or recessed mounting
  • Includes pictogram panels for single and double face applications
  • High power LED lamps
  • Lamp heads are fully adjustable
  • High temperature long life Ni-MH battery
  • 120/347VAC 60Hz
  • CSA C22.2 no.141-15 approved
  • Standard with diagnostics
  • Unit has a one-year limited warranty

Sectors of Use

  • no information to display

Web Catalogue