ERL Series

Vandal resistant linear remote fixture

ERL Series

Vandal resistant linear remote fixture

Specifications

  • Easily adjustable LED strips for multiple beam angles
  • 1200-1300 lumen output
  • White high impact thermoplastic housing
  • Frosted lens
  • Impact tested to meet IK101
  • Standard surface ceiling and wall mount
  • Optional accessory: semi-recessed ceiling mount
  • Compatible with Emergi-Lite® 12 and 24 volt battery units
  • Universal voltage 120V through 347V 60Hz, 12-24VDC
  • Rated for -20°C to 45°C
  • Suitable for wet locations
  • Meets IP65 rating
  • ROHS compliant
  • cUL approved to CSA C22.2 No, 141-15

Web Catalogue