T&B® Cable Tray - Specialty aluminum solutions
T&B® Cable Tray - T&B Cable Tray Systems
- Long-span straight sections require support only between sections, every 40 ft. (12.2 m)
- Extruded aluminum alloy construction offers high strength-to-weight ratio and good corrosion resistance
- Features H-beam style side rails in 8" height
- Strut rung design accepts standard strut accessories
- Available in widths of 12" to 36"
- Available in ladder-style with 6", 9" and 12" rung spacing