Ty-MetTM stainless steel retained-tension ball-lock cable ties

Ty-Met® - Metal Framing, Fastening and Identification

Wave-form spring crimp eliminates movement even in high-vibration applications.

  • Specially formed spring crimp creates consistent tension on the tie for firm positioning
  • High wave-form crimp provides positive clamping in high-vibration applications
  • Crimp channel offers a path for a trace wire with protection from crushing and shorts
  • Ball-lock mechanism is easy to assemble and adjust for tension
  • Ties available in both Type 304 stainless steel and Type 316 marine-grade stainless steel for extended life in highly corrosive environments
  • Choose ABB DAS-250 application tool for installation

Web Catalogue