SuperCleanTM - Metal Framing, Fastening and Identification
A sanitary solution for offsetting conduit, pipes and equipment from the wall.
Specifications:
- The industry’s first wall offset spacers that inhibit bacterial growth on the spacer surface
- Made from food-compliant nylon resin
- Cylindrical design with no exposed flat surfaces to prevent the collection and retention of liquids or debris.
- Promotes a clean environment — 99.9% effective for bacterial reduction on the spacersurfaces
- Easy to install with no on-site fabrication required