NMHZ Series
Hazardous Location
NMHZ Series
Hazardous Location
- Quality illumination requires fewer fixtures
-
Certified Class I Zone 2, Groups IIA, IIB and IIC
-
Certified Class I Division 2, Groups A, B, C and D as per
CSA C22.2 No.137-M1981
-
Extreme operational temperature range: -40ºC to +40ºC
-
Choice of single- or double-lamp models
-
High-efficacy LED halogen lamps of 4W, 5W and
6W
-
Input voltage: 6V, 12V, 24V or 120V
-
Fully gasketed die-cast aluminum back plate
-
Clear polycarbonate cover, UV and impact resistant
-
Easy installation on a 4-inch octagonal box (included)
-
Comes standard with tamper-proof screws and bit
-
Meets or exceeds CSA 22.2 No.141-15