TUF-NM Series
NEMA-4X Certified
TUF-NM Series
NEMA-4X Certified
- Fully gasketed cast aluminum back plate with clear polycarbonate cover – NEMA-4X Certified
-
Comes standard with non-audible advanced
diagnostic charger board, 15 minute time delay and lamp disconnect
-
Audible warning and time delay functions can be enabled or disabled during installation
-
Micro-controller diagnostic system tests, detects and indicates battery, charger circuitry or LED lamp failures
-
Non intrusive magnetic test switch
-
Long-life, maintenance free sealed lead acid battery
-
1/2” rigid conduit entry on top and back
-
Can be installed on 4-inch junction boxes
-
Comes standard with tamper-proof screws and bit
-
Cold weather option (-40°C)
-
NSF Certified for food processing plants
-
CSA C22.2 No. 141-15 Certified
-
NEXUS® compatible
-
Standard 120/347VAC input voltage
-
Advanced diagnostics capabilities
(specific load requirements)
-
IK10 impact resistance