Legend™ Deco Cab Series

Decorative 6, 12 and 24V

Legend™ Deco Cab Series

Decorative 6, 12 and 24V

Specifications

  • Rugged steel cabinet with corrosion-resistant undercoating
  • Removable front panel on cabinet provides easy access and allows unit to be mounted at ceiling height
  • Solid-state pulse-type charger – current-limited, temperature-compensated
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights continuously monitor unit status
  • Long-life, maintenance-free lead acid battery
  • NEXUS® compatible
  • CSA C22.2 No. 141-15 certified
  • Advanced diagnostics capabilities (specific load requirements)

Web Catalogue