RNC Series

NEMA-4X & NSF Certified Pictogram Combination Unit

RNC Series

NEMA-4X & NSF Certified Pictogram Combination Unit

Specifications

  • Certified NEMA-4X for wall or ceiling mount
  • NSF certified for use in food processing areas
  • Polyvinyl chloride frame, with built-in gasket to prevent water infiltration
  • Sealed, vandal-resistant faceplate of polycarbonate
  • Legend illuminated by long-life white LED’s
  • Comes standard with two pictogram films per face, for direction selection
  • Two high-performance LED lamps shielded by a clear polycarbonate cover
  • Sealed, maintenance-free Lead-Calcium or Nickel-Cadmium batteries
  • Remote load capacity: covers with 4W LED lights 100’ up to 230’ of egress illumination
  • Comes standard with auto-diagnostic
  • Cold-weather option: -40°C (-40°F) with only 14W extra power consumption
  • Advanced diagnostics capabilities (specific load requirements)
  • Meets or exceeds CSA 22.2 No.141-15
  • IK10 impact resistance

Web Catalogue