RN Series

NEMA-4X & NSF Certified Pictogram Sign

RN Series

NEMA-4X & NSF Certified Pictogram Sign

Specifications

  • NEMA-4X Certified
  • NSF compliant for food processing
  • Polymeric enclosure is fully gasketed around lens and canopy to secure against water leaks
  • Sealed, heavy-duty, vandal-resistant polycarbonate face plate
  • Universal mounting: wall-, end-, or ceiling-mount
  • Suitable for cold weather: -40°C for AC/ DC and -20°C for Self-Powered models (option: -CW)
  • Tamper-resistant, concealed test switch with magnetic action
  • Long-life white LED light source is warrantied for ten (10) years
  • Supplied standard with two pictogram films per face, for direction selection
  • Universal AC input: two-wire 120 to 347VAC; Standard DC input: two-wire 6 to 24VDC
  • Energy efficient – consumes less than 2.5W in AC or DC-remote mode
  • Self-Powered models deliver two hours of back-up lighting
  • Special wording available (CSA C22.2 No. 250.0)
  • Meets or exceeds CSA 22.2 No.141-15
  • IK08 impact resistance

Sectors of Use

Web Catalogue