RSC Series

Steel Pictogram Combination Unit

RSC Series

Steel Pictogram Combination Unit

Specifications

  • Universal mounting: end, wall or ceiling
  • Long-life white LED light sources is warrantied for ten (10) years
  • Sealed, maintenance-free, 6V or 12V Lead-Calcium battery
  • Remote load capacity: 80W up to 560’ of egress illumination when using LED remote heads
  • Advanced diagnostics capabilities (specific load requirements)
  • Meets or exceeds CSA 22.2 No.141-15

Web Catalogue