RHV Series

Aluminum high-visibility edge-lit pictogram sign

Crafted for high-ceiling spaces such as distribution centres, shopping malls, and transportation hubs, the sleek RHV Series offers enhanced visibility during emergencies while blending seamlessly into everyday built environments.

RHV Series

Aluminum high-visibility edge-lit pictogram sign

Crafted for high-ceiling spaces such as distribution centres, shopping malls, and transportation hubs, the sleek RHV Series offers enhanced visibility during emergencies while blending seamlessly into everyday built environments.

Specifications

  • Extended observable distance: 9.7 x 17.5in (24.6 x 44.5cm) panel can be viewed from up to 148' (45m) and improves visibility in abnormal conditions
  • Self-powered model comes standard with auto-test and 2-hour discharge time
  • Special wording available
  • AC/DC model rated for temperatures from -30°C to 40°C (consult factory for specific environmental needs).

Web Catalogue