- IoT Gateway designed to deliver
Bluetooth® Mesh connectivity
-
Gateway can be connected wired
or wirelessly to WiFi Routers
-
Supports WiFi connections on both
2.4 GHz and 5 GHz frequency
bands for added flexibility
-
Communicates with up to
200 emergency devices
-
Supplied with a 24 VDC output
-
Suitable for installation indoors
in a secure location 0°C to
40°C (32°F to 104°F)
-
ROHS compliant
-
Gateway supplied with a Din-rail that
can also be used for wall installation
-
Comes standard with five-year warranty
- no information to display