- Fiberglass grey housing with
captive screws. It is designed for
heavy-duty industrial applications:
indoors, outdoors, hose-down
areas, cold-storage facilities etc
-
NEMA-4X protection grade against
liquids and windblown dust
-
High ambient temperature up to 50°C
[122°F] and optional cold-weather
-40°C to 50°C [-40°F to 122°F]
-
High temperature Lead-Calcium Battery
-
High-efficacy LED emergency
heads outperform traditional
50W halogen lamps
-
Innovative head design: four-LED and
dual-driver provide illumination even in
case of unexpected component failure
-
Product features stainless
steel exterior hardware
-
Simple and easy to install on walls,
poles, columns or struts. For vertical
installation on poles or columns
use mounting bracket catalogue
number: PMK1-R (sold seperately)
-
May be wired from top or side
(see drawing for position)
-
Standard infrared remote test control
included in all models: allows to test the
equipment without the need to climb
a ladder. Functional up to a distance
of 30 ft. Universal, one Remote Test
Control may test all units on the job.
-
Optional Audible and Non-
Audible Auto-Diagnostic
-
Optional NEXUS® central
monitoring system
-
Meets or exceeds CSA C22.2
No. 141-15-15
-
Advanced diagnostics capabilities
(specific load requirements)
-
5 Year limited warranty