CMPC-L Series

Thermoplastic pictogram combo unit

CMPC-L Series

Thermoplastic pictogram combo unit

Specifications

  • Energy efficient, long-life white LEDs consuming 4.2W at normal operation
  • 120/277/347VAC Input
  • Universal single and double face
  • Automatic, temperature compensated, pulse type charger
  • Low voltage disconnect prevents over discharge of battery
  • Automatic brownout protection
  • Battery lock-out prevents discharge during installation
  • Comes standard with three pictogram legends for direction selection
  • Red LED charger monitor
  • Injection-molded off-white thermoplastic ABS housing
  • Fast and easy installation with snap-together design
  • Ceiling, wall or end mount installation
  • CSA C22.2 no.141-10 listed
  • 3.6V nickel-cadmium battery provides minimum 120 minutes of emergency lighting
  • Fully adjustable LED glare-free lens
  • 3.6V-2W long life LED light source
  • Adjustable light heads for forward or backward lighting

Sectors of Use

  • no information to display

Web Catalogue