LA Triangular Series

Extruded Aluminum Pictogram Exit Sign

LA Triangular Series

Extruded Aluminum Pictogram Exit Sign

Specifications

  • Long-life white LED light sources is warrantied for ten (10) years
  • Supplied standard with two pictogram films, for direction selection
  • Universal AC input: two-wire 120 to 347VAC; standard DC input: two-wire 6 to 24VDC
  • Energy efficient – consumes less than 2.5W in AC or DC-remote mode per face
  • Easy access to wiring entry for all mounting options
  • Special wording available (CSA 22.2 No. 250.0)
  • Meets or exceeds CSA 22.2 No. 141-15

Sectors of Use

Web Catalogue