IPS Single Phase Series

Interruptible emergency lighting inverter system 3KVA –15KVA

IPS Single Phase Series

Interruptible emergency lighting inverter system 3KVA –15KVA

Specifications

  • PWM/Power Mosfet technology
  • Self-testing/Self-diagnostic
  • User programmable with password protection
  • User programmable variable time delay
  • Optional 100% normally Off output
  • RS485 MODBUS RTU communication port
  • Micro-processor controlled
  • 30, 60, 90, 120 minutes run times
  • Summary alarm form C dry contact
  • Generator compatibility
  • Electronic and magnetic ballast compatible
  • Automatic event, test and alarm log
  • LCD display
  • Maintenance free standard batteries
  • Forced air cooling during emergency and recharge modes only
  • Off when on standby

Web Catalogue