LX Series

Pictogram Exit Signs for Hazardous Locations

LX Series

Pictogram Exit Signs for Hazardous Locations

Specifications

  • CSA Certified for use in hazardous locations
  • Very low Temperature Codes (see table)
  • Lighting fixture of Die-Cast aluminum with grey epoxy powder coat finish
  • Legend housing of industrial-grade 14-gauge steel with grey enamel finish
  • Supplied standard with two pictogram films per face, for direction selection
  • Long-life white LED light source
  • Two-wire AC/DC input available in 6, 12, 24 or 120V
  • Energy efficient – consumes maximum 5.0W in AC and DC mode
  • Also available as Self-Powered
  • Listed CSA C22.2 No.137-M1981
  • Meets or exceeds CSA 22.2 No.141

Sectors of Use

Web Catalogue