LT Series

Power-Free Pictogram Exit Sign

LT Series

Power-Free Pictogram Exit Sign

Specifications

  • Illumination provided by borosilicate glass tubes, internally coated with zinc sulphide phosphor and filled with tritium gas
  • Minimum brightness at time of manufacture is 0.132 foot-lambert (0.452 cd/m2)
  • Decorative, slim-line heavy-duty ABS housing
  • Rugged, impact-resistant polycarbonate face
  • Spark-free construction
  • Simple installation – universal direction capability, comes complete with universal mounting hardware
  • Stands up to extreme temperatures in outdoor or indoor applications
  • Life expectancy of 10-years
  • Available in single or double face
  • Certified to standard UL924 (ULC-S572)
  • Pictogram Sign includes universal stencils (straight from here, left from here and right from here)

Documents

Sectors of Use

Web Catalogue