LHC Series

Pictogram Combo, Hazardous Locations: Class I Div 2, Class II Div 1&2 and Class III

LHC Series

Pictogram Combo, Hazardous Locations: Class I Div 2, Class II Div 1&2 and Class III

Specifications

  • Certified Class I Division 2, Groups A, B, C and D as per CSA C22.2 No.137-M1981
  • Includes the addition of Class II Div 1&2 Groups E, F and G as well as Class III ratings
  • Certified temperature Codes for several types of emergency lamps
  • Polyvinyl chloride frame, with built-in gasket to prevent water infiltration
  • Heavy-duty 1/8-inch thick aluminum back plate with key-holes for wall-mount installation
  • Sealed, polycarbonate vandal-resistant faceplate
  • Legend illuminated by long-life white LEDs is warrantied for 10 years
  • Comes standard with two pictogram films for direction selection
  • Two LED lamps shielded by a clear polycarbonate cover
  • Sealed, maintenance-free Lead-Calcium or Nickel-Cadmium batteries
  • Comes standard with auto-test, non audible
  • Remote load capacity: covers with LED lights 200 ft up to 500 ft of egress illumination
  • Cold-weather option: -40°C (-40°F) with only 14W extra power consumption
  • Auto-testing capabilities (specific load requirements)
  • Meets or exceeds CSA C22.2 No.141-15

Web Catalogue