LH Series

Pictogram Sign, Hazardous Locations: Class I Div 2,Class II Div 1&2 and Class III

LH Series

Pictogram Sign, Hazardous Locations: Class I Div 2,Class II Div 1&2 and Class III

Specifications

  • Compliant Class I Division 2, Groups A, B, C and D as per CSA C22.2 No.137-M1981
  • Includes the addition of Class II Div. 1&2 Groups E, F and G as well as Class III ratings
  • Temperature Code T6 (maximum + 85°C (185°F)) as per Canadian Electrical Code, Part I and CSA C22.2 No.137-M1981
  • High-impact thermo-plastic frame with built-in gasket to secure against liquid leaks
  • Sealed, heavy-duty, vandal-resistant polycarbonate face plate(s)
  • Concealed pilot light and test switch with magnetic action
  • Long-life white LED light source is warrantied for 10 years
  • Supplied standard with two pictogram films per face, for direction selection
  • Universal AC input: two-wire 120 to 347VAC; standard DC input: two-wire 6 to 24VDC
  • Energy efficient – consumes less than 2.5 Watts in AC or DC-remote mode
  • Self-Powered models come standard with auto-test functions and deliver two hours of back-up legend illumination
  • Suitable for cold-weather: -40°C (-40°F) for AC/DC and -20°C (-4°F) for Self-Powered models (option: -CW)
  • Meets or exceeds CSA 22.2 No. 141-15

Sectors of Use

Web Catalogue