LMCE Series

All Metal Exit Sign

LMCE Series

All Metal Exit Sign

Specifications

  • Universal mounting – end, wall or ceiling
  • Supplied standard with two metal stencil plates, red diffusing lenses and back plate
  • Canopy mounting system designed specifically for ease of installation
  • Universal, field-selectable chevrons (knockout)
  • Long-life LED light source of ALINGAP technology assures low maintenance cost and is warrantied for ten (10) years
  • Energy efficient – consumes less than 3W in AC or DC mode
  • Normal AC and emergency DC operation – 120 to 347VAC input; 6 to 24VDC input
  • Also available with power pack; see 8LMCE catalogue sheet
  • Special wording available (CSA 22.2 No. 250.0)
  • Meets or exceeds CSA 22.2 No. 141-15

Web Catalogue