LA Series

Extruded Aluminum Pictogram Exit Sign

LA Series

Extruded Aluminum Pictogram Exit Sign

Specifications

  • Durable extruded, one-piece aluminum housing and face plates
  • Long-life white LED light sources is warrantied for ten (10) years
  • Supplied standard with two pictogram films per face, for direction selection
  • Universal AC input: two-wire 120 to 347VAC; standard DC input: two-wire 6 to 24VDC
  • Energy efficient – consumes less than 2.5W in AC or DC-remote mode
  • Self-Powered model gives standard two hours of back-up lighting
  • Universal mounting – end, wall or ceiling
  • Easy access to wiring entry for all mounting options
  • Comes standard with the Lumacell® EZ2 canopy for quick and easy installation
  • Special wording available (CSA 22.2 No. 250.0)
  • Meets or exceeds CSA 22.2 No. 141-15

Web Catalogue