LDE Series

Die-Cast Aluminum Pictogram Edge-Lit Exit Sign

LDE Series

Die-Cast Aluminum Pictogram Edge-Lit Exit Sign

Specifications

  • Self-Powered models provide minimum two hours of emergency lighting
  • Die-Cast Aluminum construction
  • Modular design offers great choice of architectural profiles
  • Universal Die-Cast back-box for surface or semi-recessed mounting on ceilings or walls
  • LED strip module can be rotated in the unit for either wall or ceiling mount
  • Flat Die-Cast trim plate and galvanized steel back-box for recessed ceiling mount
  • Clear acrylic panel with pictogram legend
  • Long-life white LED light sources is warrantied for ten (10) years
  • Universal AC input: two-wire 120 to 347VAC; universal DC input: two-wire 6 to 24VDC
  • Energy efficient – consumes less than 2.5W in AC and DC remote modes
  • Special wording available (CSA 22.2 No. 250.0)
  • Meets or exceeds CSA 22.2 No. 141-15

Sectors of Use

  • no information to display

Web Catalogue