- IoT Gateway designed to deliver Bluetooth® Mesh
connectivity
-
Gateway can be connected wired or wirelessly to
WiFi Routers
-
Supports WiFi connections on both 2.4 GHz and 5 GHz
frequency bands for added flexibility
-
Communicates with up to 200 emergency units
-
Supplied with a 24 VDC output
-
Suitable for installation indoors in a secure location
0°C to 40°C (32°F to 104°F)
-
ROHS compliant
-
Gateway supplied with a Din-rail that can also be used for
wall installation
-
Comes standard with five (5) year warranty
- no information to display