EHZRL Series

Hazardous location remote fixture

EHZRL Series

Hazardous location remote fixture

Specifications

  • Evaluated to CSA C22.2 No.141-15 and No.137-M1981 for use in hazardous locations: Class I Division 2, Groups A, B, C and D; Class II Division 2, Groups F and G and Class III
  • NEMA-4X protection grade against liquids and windblown dust
  • Can be installed in wide temperature conditions: -40°C to 55°C (-40°F to 131°F)
  • High-efficacy LED emergency heads outperform traditional 50W halogen lamps
  • Innovative head design: four-LED and dual-driver provide illumination even in case of unexpected component failure
  • Simple and easy to install on walls, columns or struts. For vertical installation on columns, use mounting bracket catalogue number: PMK1-E (sold separately). See warning in installation diagram
  • 1 year limited warranty

Web Catalogue