EHZ Series

High-performance unit equipment for hazardous locations. Class I, Div 2, Groups A, B, C & D; Class II Div 2, Groups F & G, Class III

EHZ Series

High-performance unit equipment for hazardous locations. Class I, Div 2, Groups A, B, C & D; Class II Div 2, Groups F & G, Class III

Specifications

  • Evaluated to CSA C22.2 No.141-15 and No.137-M1981 for use in hazardous locations: Class I Division 2, Groups A, B, C and D; Class II Division 2, Groups F and G and Class III
  • Nema-4X protection grade against liquids and dust
  • Fiberglass light-grey housing with captive screws; stainless steel hardware
  • High ambient temperature up to 50°C (122°F); optional cold-weather -40°C to 50°C (-40°F to 122°F)
  • High-temperature lead-calcium battery
  • High-efficacy LED emergency heads outperform traditional 50W halogen lamps.
  • Innovative lamp design: four-LED and dual-driver provide illumination even in case of unexpected component failure
  • Compact size: 0.46 cubic feet
  • Simple and easy to install on walls, columns or struts on vertical position. For installation on columns use mounting bracket catalogue number: PMK1-E (order separately). See warning in installation drawing
  • Standard infrared remote test control included in all models: allows to test the equipment without the need to climb a ladder. Functional up to a distance of 30 ft. universal, one remote test control may test all units on the job.
  • Optional audible or non-audible auto-diagnostic and auto-test
  • Optional NEXUS® central monitoring system
  • 1-year limited warranty
  • Advanced diagnostics capabilities (specific load requirements)

Web Catalogue