EHPRL Series

NEMA-4X rated remote fixture

EHPRL Series

NEMA-4X rated remote fixture

Specifications

  • PVC grey housing and heads designed for heavy-duty industrial applications: indoors, outdoors, hose-down areas, cold-storage facilities etc
  • Can be installed in wide temperature conditions: -40°C to 55°C (77°F to 131°F)
  • NEMA-4X protection grade against liquids and windblown dust
  • High-efficacy LED emergency heads outperform traditional 50W incandescent lamps
  • Innovative head design: four-LED and dual-driver provide illumination even in case of unexpected component failure
  • Simple and easy to install on walls, poles, columns or struts. For vertical installation on poles or columns, use mounting bracket catalogue number: PMK1-E (sold separately)
  • Meets or exceeds CSA C22.2 No. 141-15
  • 1 year limited warranty

Web Catalogue