EHP Series

NEMA-4X Rated

Specifications

  • Fiberglass grey housing with captive screws. It is designed for heavy- duty industrial applications: indoors, outdoors, hose-down areas, cold-storage facilities etc
  • NEMA-4X protection grade against liquids and windblown dust
  • High ambient temperature up to 50°C [122°F] and optional cold- weather -40°C to 50°C (-40°F to 122°F)
  • High temperature lead-calcium battery
  • High-efficacy LED emergency heads outperform traditional 50W halogen lamps
  • Innovative head design: four-LED and dual-driver provide illumination even in case of unexpected component failure
  • Product features stainless steel exterior hardware
  • Simple and easy to install on walls, poles, columns or struts. For vertical installation on poles or columns use mounting bracket catalogue number: PMK1-E (sold separately)
  • May be wired from top or side (see drawing for position)
  • Standard infrared remote test control included in all models: allows to test the equipment without the need to climb a ladder. Functional up to a distance of 30 ft. universal, one remote test control may test all units on the job.
  • Optional audible and non-audible Auto-Diagnostic and auto-test
  • Optional NEXUS® central monitoring system
  • Meets or exceeds CSA C22.2 No. 141-15
  • 1-year limited warranty
  • Advanced diagnostics capabilities (specific load requirements)

Web Catalogue