EDE Series

Die-Cast Aluminum Pictogram Edge-Lit Sign

EDE Series

Die-Cast Aluminum Pictogram Edge-Lit Sign

Specifications

  • Self-powered models provide minimum 120 minutes of emergency lighting
  • Die-cast aluminum construction
  • Modular design offers great choice of architectural profiles
  • Universal die-cast back-box for surface or semi-recessed mounting on ceilings or walls
  • LED strip module can be rotated in the unit for either wall or ceiling mount
  • Flat die-cast trim plate and galvanized steel back-box for recessed ceiling mount
  • Clear acrylic panel with pictogram legend
  • Comes standard with double-face panels for use in singleface and double-face applications
  • White LED light source
  • Universal AC input: two-wire 120 to 347VAC; universal DC input: two-wire 6 to 24VDC
  • Energy efficient – consumes less than 2.5W in AC and DC-remote modes
  • Meets or exceeds CSA 22.2 No.141-15
  • Special wording available (CSA C22.2 No. 250.0)

Web Catalogue