EA Series

Extruded Aluminum Pictogram Sign

EA Series

Extruded Aluminum Pictogram Sign

Specifications

  • Durable extruded, one-piece aluminum housing and faceplates
  • White LED light source
  • Supplied standard with two pictogram films per face, for direction selection
  • Meets or exceeds CSA 22.2 No.141-10 standard for pictogram signs
  • Universal AC input: two-wire 120 to 347VAC; standard DC input: two-wire 6 to 24VDC
  • Energy efficient – consumes less than 2.5W in AC or DC-remote mode
  • Self-powered model gives standard two hours of back-up lighting
  • Universal mounting – end, wall or ceiling
  • Easy access to wiring entry for all mounting options
  • Comes standard with the Emergi-Lite® EZ2 canopy for quick and easy installation
  • Special wording available (CSA C22.2 No. 250.0)

Web Catalogue