Mini Retract-a-Lite Series

For AC Power Generator

Mini Retract-a-Lite Series

For AC Power Generator

Specifications

  • Easy to retrofit in finished walls: the unit slides in through an 8.25'' by 5.75'' hole
  • No back-box needed to pre-install
  • Output: 12VDC with up to 100W of power
  • Direct connection to 120 or 347VAC power generators
  • Emergency lights: MR16 LED lamps
  • Certification: CSA C22.2 No. 141

Web Catalogue