Survive-All NXM Series
NEMA-4X Certified
Survive-All NXM Series
NEMA-4X Certified
- Fully gasketed cast aluminum back plate with clear
polycarbonate cover – NEMA-4X certified
-
Comes standard with non-audible advanced diagnostic,
15 minutes time delay and lamp disconnect
-
Audible warning and time delay functions can be enabled
or disabled during installation
-
Micro-controller diagnostic system tests, detects and
indicates battery, charger circuitry or LED lamp failures
-
Non-intrusive magnetic test switch
-
Long-life, maintenance-free sealed lead-acid battery
-
1/2'' rigid conduit entry on top and back
-
Can be installed on 4'' junction boxes
-
Comes standard with tamper-proof screws and bit
-
Cold weather option -40°C (-40°F)
-
NSF Certified for food processing plants
-
Standard 120/347VAC input voltage
-
Meets and exceeds CSA C22.2 No. 141-15 certified
-
IK10 impact resistance
-
Advanced diagnostics capabilities
(specific load requirements)