ESLT Series

6, 12, 24V T-Bar Unit

Fully recessed units for T-bar mounting in suspended ceilings.

The ESLT Series battery units are designed for T-bar ceiling grid installation. This slim-line, unobtrusive unit is ideally suited for any commercial location where there is limited wall space and where the greater directional flexibility of ceiling-mounted heads is needed to provide greater light distribution.

ESLT Series

6, 12, 24V T-Bar Unit

Fully recessed units for T-bar mounting in suspended ceilings.

The ESLT Series battery units are designed for T-bar ceiling grid installation. This slim-line, unobtrusive unit is ideally suited for any commercial location where there is limited wall space and where the greater directional flexibility of ceiling-mounted heads is needed to provide greater light distribution.

Specifications

  • Rugged steel cabinet with corrosion-resistant undercoating.
  • Battery and charger are concealed above the ceiling level in the unit cabinet
  • Removable panel provides easy access to battery and circuitry
  • Test switch and LED indicators are mounted on the visible bottom panel
  • Units mount quickly and easily in standard 2' x 2' or 2' x 4' grids without any additional hardware
  • Solid-state pulse-type charger – current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights
  • Long-life, maintenance-free lead acid battery
  • NEXUS® compatible (for more information on NEXUS®, please consult your sales representative)
  • CSA C22.2 No. 141 certified
  • Advanced diagnostics capabilities (specific load requirements)

Web Catalogue