EXHZ Series

Combination Unit Hazardous Location, Class I Zone 2

EXHZ Series

Combination Unit Hazardous Location, Class I Zone 2

Specifications

  • Includes the addition of Class II Div 1 & 2 Groups E, F and G as well as Class III ratings
  • Certified Class I Zone 2, Groups IIA, IIB and IIC
  • Certified Class I Division 2, Groups A, B, C and D as per CSA C22.2 No. 137-M1981
  • Certified temperature Codes for several types of emergency lamps
  • Certified CSA C22.2 No. 141 and C860
  • Polymeric frame, with built-in gasket to prevent water infiltration
  • Heavy-duty 1/8'' thick aluminum back plate with keyholes for secure wall-mount installation
  • Sealed faceplate of heavy-duty, vandal-resistant polycarbonate
  • Suited for areas with the risk of flammable gases, vapors or liquids that can create an explosive atmosphere
  • Exit sign module illuminated by long-life, energy-efficient ALINGAP red LEDs
  • Two LED lamps, shielded by a cast aluminum housing and a polycarbonate cover
  • Sealed, maintenance-free, lead-calcium or nickel-cadmium batteries
  • Remote load capacity
  • Comes standard with auto-diagnostic functions
  • 1/2'' electrical conduit entry on both sides and at the top
  • NEXUS® compatible (for more information on NEXUS®, contact your sales representative)
  • Advanced diagnostics capabilities (specific load requirements)

Web Catalogue