Premier™ Series

Thermoplastic Exit Sign

Premier™ Series

Thermoplastic Exit Sign

Specifications

  • Durable, injection-molded, thermoplastic housing
  • Long-life, energy-efficient ALINGAP LED light source
  • Universal mounting - supplied standard with two stencil plates, red diffusing lens and backplate
  • Universal, field-selectable snap in/out chevrons
  • Available for wall, end or ceiling mounting
  • Energy efficient – consumes less than 3.5W
  • Normal AC and emergency DC operation with dual AC input of 120V/347V and universal DC input of 6V to 48V
  • Comes with the Emergi-Lite® EZ2 canopy for quick and easy installation – see page 40 for more information
  • CSA certified, meets or exceeds CSA 22.2 No. 141 requirements
  • Special wording available (CSA C22.2 No. 250.0)

Web Catalogue