Iberville® | LHTQ™ device boxes

Iberville® - Iberville | LHTQ device boxes

Powering modern homes with quality electrical boxes

As residential electrical systems become more complex—with smart home technology, high-amperage appliances, and evolving electrical code requirements—electricians need dependable solutions behind the walls.

Electrical metallic boxes provide strength, durability, and grounding performance essential for safe, code-compliant installations.

Choosing the right box isn’t just about passing inspection — it's about building reliability into every connection.

Setting the standard for speed, precision and reliability

That’s where Iberville LHTQ boxes come in. Engineered for wood stud residential applications, LHTQ boxes feature rugged construction, lots of space and flexible mounting options — a trusted choice for professionals who never compromise on quality.



Trusted by Canadian electricians for decades

Whether you're roughing in a new building or modernizing older infrastructure, LHTQ boxes deliver consistent, job-tested performance.

Designed to save time on-site without sacrificing reliability, making them ideal for the real-world challenges electricians face every day.

LHTQ Boxes Timeline

Made in Canada Logo

Proudly made in Canada. Built for Canadians.


Iberville LHTQ steel boxes are proudly made in Canada using locally sourced steel, ensuring consistent high quality, reduced supply chain delays and faster lead times.

For electricians, contractors and distributors, it’s a smart, sustainable choice—built to meet Canadian standards with Canadian materials.


LHTQ boxes general features

More room to work

Offering you more than 64% more room to work

Quick install

Internal embossed mounting slots for quick screw-in installation — Even with just 1 screw

Hands-free convenience

  • Flat sides for maximum stability
  • Holding progs to keep it in place

Accurate placement

3 built-in guides for ½" drywall, double ½" drywall and outside walls for accurate placement

Easy entry for cables

Diamonds pryouts, L-clamps and two Robertson oversized head ground screws for easy cable management

Gangable vs welded

Offering you flexibility with 3 gangable boxes. Offering you speed, with 5 precision-welded singles or pre-ganged boxes.


SEE LEAFLET


Applications

  • Residential
  • Any wood stud application


ABB EcoSolutions

Leading the way to a circular economy


Our ABB EcoSolutions™ product portfolio helps customers and partners make more sustainable decisions.

The Iberville LHTQ boxes meet our circularity criteria in each stage of the product life cycle, as defined in ABB’s circularity framework, and have Type III Environmental Product Declarations (EPDs).

SEE CERTIFICATE


Single gang LHTQ boxes

No. ABB Volume
(CU. In.)
Dimensions
H x W x D (in.)
Type Qty Where to buy


BC1018-LHTQ 18.0 3 x 2 x 3 Gangable 40

Find Online

BC1304-LHTQ 14.5 3 x 2 x 2 ½ Gangable 50

Find Online

BC2004-LHTQ 20.5* 3 ¾ x 2 3⁄16 x 2 ¾ Welded 20

Find Online

BC2304-LHTQ 14.5 3 x 2 x 2 ½ Welded 20

Find Online

BC3104-LHTQ 16.0 3 x 2 x 2 ½ Gangable 50

Find Online

Multi-gang LHTQ boxes

No. ABB Volume
(CU. In.)
Dimensions
H x W x D (in.)
Type Qty Where to buy


BC2304-LHTQ-2 27.0 3 x 3 ¾ x 2 ½ Welded 25

Find Online

BC2304-LHTQ-3 39.5 3 x 5 ½ x 2 ½ Welded 20

Find Online

BC2304-LHTQ-4 52.0 3 x 7 ⅜ x 2 ½ Welded 10

Find Online


SEE TECHNICAL INFORMATION

Web Catalogue