Carlon® Flex-Plus Blue ENT

Carlon® - Fittings and Conduits

Snap. Click. It’s installed!

Stronger than ever, the three new Carlon Flex-Plus Blue ENT accessories have been redesigned to reduce insertion force and deliver enhanced performance.

The new two-component couplings and adapters are ideal for your projects, helping you reduce installation time and costs while ensuring exceptional reliability.

Visit the Carlon® page


General features

The Flex-Plus Blue ENT range offers flexible, lightweight, and easy-to-install non-metallic electrical tubings.

Engineered to meet the requirements of modern construction projects, offering an ideal solution for a range of applications including walls, floors, and non-plenum ceilings.

  • Easily bend without special tools.
  • Lightweight to reduce fatigue and speed up installation.
  • Free from sharp edges allowing easy wire pulling.
  • In Canada, Flex-Plus Blue ENT can be used with conductors rated for 75°C.
  • Installation temperature range: -20°C to 40°C.
  • Suitable for use in fire-resistive wall assemblies for up to 2 hours.
  • Suitable for use in fire-resistive, non-plenum ceiling assemblies for up to 3 hours.
  • Suitable for concrete installations, walls (wood, metal, masonry), ceilings, and raised floors.
  • Allow conductor pulling over 50 feet without manual pulling.
  • Size ½" to 2".

View the brochure

Web Catalogue