Microlectric® EM series | EVEMS

Microlectric® - EVEMS Solutions

The future is electric. Are you ready?

As electric vehicle (EV) adoption grows, so does the demand on the electrical grid and the need for convenient home charging solutions. Choosing the right technology for EV readiness has never been more important.

The Microlectric® products makes it possible with innovative made in Canada solutions.

BP320 series meter sockets are a smart alternative to traditional 200 A or 400 A models in homes requiring electrical upgrades, especially in regions allowing 320 A service entrances.

EM series of EVEMS is the perfect solution when upgrades aren’t an option due to capacity or budget. It provides a cost-effective, hassle-free path to EV readiness.


What is an EVEMS?

An Electric Vehicle Energy Management System (EVEMS) is designed to optimize energy management during EV charging.

By monitoring the residence’s electrical capacity in real-time, an EVEMS ensures that charging only occurs when sufficient capacity is available.

This prevents system overloads, allowing EV owners to safely and efficiently charge their vehicles without exceeding their electrical capacity.

It enables a residence to be EV-ready, while avoiding costly upgrades to the electrical infrastructure when capacity is limited.

Why is this important?

  • EVEMS allows safe and efficient charging without exceeding the building's electrical capacity.
  • It’s the most effective tool to manage the rising demand for energy while minimizing the need for costly electrical upgrades.


Made in Canada Logo

Why choose EM series?


The EM series simplify the transition to sustainable energy in a multitude of ways.

  • It offers a wide selection of products for both single-family homes and multi-unit residential buildings.
  • It includes an innovative, patented technology licensed from BlackBox Innovations® (US Patent No. 11,870,259 B2 CDN Patent No. 3,145,330 A1).
  • It offers a cost-effective, hassle-free solution for meeting your clients’ EV charging needs.
  • It is proudly Made in Canada — ensuring top-notch quality and performance.


EM series advantages

Adaptable

  • Ready to connect any residential EV chargers ranging from 20 A to 80 A
  • Charge up to 2 EV cars per Duo model
  • Power 6 EV chargers simultaneously per HUB

Easy to install

  • No complicated electrical panel or meter socket upgrade required
  • Compatible with all service entrances from 100 A to 200 A
  • Easy to install in tight spaces

Future-ready

  • Easily adaptable to infrastructure changes, evolving to meet your needs
  • Easily compatible to solar grid installation or upgrades

Cost-effective

Effortless

  • Fully manage optimal charging for all EV chargers
  • Prevents sudden power surge and enhance system reliability
  • Prevents the charge from remaining powered in case of a controller failure

Suitable for other energy-intensive uses1

  • Provides intelligent management of household consumption even for homes or cottages without EV chargers
  • Can be used with devices such as HVAC, appliances, spas and more
  • A good option for renovation or expansion projects

1 The use of the EM series for general applications not related to electric vehicles is subject to specific regulations that may vary from province to province. Users must check local laws and regulations before using these products for other purposes.


Say goodbye to costly & complex upgrades

The EM series makes transitioning to sustainable energy easy.

SEE BROCHURE


Applications

  • Single-family homes
  • Multifamily homes
  • Light commercial


EVEMS Solo - Single load

Cat. No. Branch breaker
rating
Max. service
size
Approved
locations
Residence
type
Where to buy
Int. Int. & ext. Single Multi


EMEV-S51-1 50 A 100 A ✔ ✔ ✔

Find Online

EMEV-S51-0 50 A 100 A ✔ ✔ ✔

Find Online

EMEV-S52-1 50 A 200 A ✔ ✔

Find Online

EMEV-S52-0 50 A 200 A ✔ ✔

Find Online

EMEV-S82-0 80 A 200 A ✔ ✔

Find Online



EVEMS Duo - Dual load

Cat. No. Max. rated
load
Service
entrance
Approved
locations
Residence
type
Where to buy
Int. Int. & ext. Single Multi


EMEV-D51-0 50 A 100 A ✔ ✔

Find Online

EMEV-D52-0 50 A 200 A ✔ ✔

Find Online



Multi-residential

Cat. No. Max. rated
load
Service
entrance
Approved
locations
Dimensions
(in)
Residence
type
Where to buy
Int. Int. & ext. Single Multi


HUB


EMEV-H62-0 6 x 50 A* 200 A ✔ 6 x 3 x 8 ✔

Find Online

EMEV-H64-0 6 x 50 A* 400 A ✔ 6 x 3 x 8 ✔

Find Online


*Each HUB can manage up to six 50 A single load EVEMS devices

Cat. No. Max. rated
load
Service
entrance
Approved
locations
Dimensions
(in)
Residence
type
Where to buy
Int. Int. & ext. Single Multi


Splitter Box


EMEV-SB31-1 30 A 125 A ✔ 9-1/2 x 4 x 10-5/8 ✔

Find Online

EMEV-SB41-1 40 A 125 A ✔ 9-1/2 x 4 x 10-5/8 ✔

Find Online

EMEV-SB51-1 50 A 125 A ✔ 9-1/2 x 4 x 10-5/8 ✔

Find Online

EMEV-SB61-1 60 A 125 A ✔ 9-1/2 x 4 x 10-5/8 ✔

Find Online

EMEV-SB32-0 30 A 255 A ✔ 10-1/4 x 4-1/2 x 17 ✔

Find Online

EMEV-SB42-0 40 A 255 A ✔ 10-1/4 x 4-1/2 x 17 ✔

Find Online

EMEV-SB52-0 50 A 255 A ✔ 10-1/4 x 4-1/2 x 17 ✔

Find Online

EMEV-SB62-0 60 A 255 A ✔ 10-1/4 x 4-1/2 x 17 ✔

Find Online


Installation tools also available

Product offering may vary; confirm availability with your ABB sales representatives or distributor


SEE TECHNICAL INFORMATION


Still have questions?

Consult our FAQ here.

Web Catalogue