Iberville low-voltage cables support solutions
Speed up your installations

Iberville® - Boxes and covers

Iberville simplifies installation on steel studs with our innovative gangable boxes, featuring a support bracket for low-voltage cables. This design saves electricians time and effort.

For added flexibility, the support bracket is also available separately, making cable installations easier on both steel and wood studs.

Ideal for new construction projects, condominium towers, high-rises, and any other applications where electricians need to route low-voltage cables such as Ethernet, Coaxial, USB, HDMI, and more.

Applications

  • Residential and commercial
  • New constructions
  • Condominium towers
  • High-rises


Gangable boxes with low-voltage cables support bracket

General features

Gangable boxes iberville

  • Use when power and low-voltage are on either sides of the stud
  • Quick and easy installation
  • Ensure perfect alignment between the box and the low-voltage cable support
  • Gangable boxes of 3 in. x 2 in.
  • Allows easy and smooth drywall cutting
  • Install on steel studs
  • Easily supports up to three cables, and up to six with the use of a cable tie
  • CSA C22.2 No.18.1-13 compliant


No. ABB Volume (cu. in.) Depth (in.) Clamp Bracket Qty per packaging Where to buy


BC3104-LSSAX-LV 16 2½ BX/Loomex MLV-2 30

Find Online

BC3104-LSSAX-LV-1 16 2½ BX/Loomex MLV-2 30

Find Online

BC3004-LSSAX-LV 18 3 BX/Loomex MLV-2 30

Find Online


SEE TECHNICAL INFORMATION


Low-voltage cables support bracket

General features

  • Quick and easy installation
  • Allows easy and smooth drywall cutting
  • Install on the front or side of the stud
  • Can be installed with only 1 screw, using center hole
  • Install on steel and wood studs
  • Use for low-voltage cables support
  • Easily supports up to three cables, and up to six with the use of a cable tie
  • cULus 514A certified

Iberville CIMLV-1


No. ABB Qty per packaging Where to buy


CIMLV-1 50 Find Online


SEE TECHNICAL INFORMATION

Web Catalogue