A new program for fast delivery of Color-Keyed® compression lugs

Color-Keyed

ABB's Lug Express program is now available in Canada! Take advantage of this service to get custom, made-to-order compression lugs. For quantities from 25 to 200, Lug Express guarantees shipment within 10 business days of purchase.

Download the brochure below to discover all the benefits of this program and start using it today.

Color-Keyed compression lug options available with the Lug Express program

Choose from a wide selection of over 350 Color-Keyed lugs (TNB compression lugs) including the following features:

  • Copper compression lugs or aluminum compression lugs
  • 1 AWG – 750 kcmil
  • One or two hole for bolt sizes #8-1"
  • Typical spacing for two-hole lugs
  • Long or short barrel
  • Standard or narrow tongue
  • Bend configurations (15°, 30°, 45°, 60° or 90°)
  • Belled ends
  • Tin plated

 

Curious to see our robots in action making custom lugs? Watch this video explaining the Lug Express Program now!

Web Catalogue