Quick-Connect®
Speed and ease of installation make the NPG Quick-Connect cable gland the ideal choice for panel builders and volume installers, as the ease of installation comes with no reduction in performance.
- Ideal for panel builders, OEMs and volume installers
- Single piece design that requires no additional parts (no locknut required)
- Low internal profile
- Suitable for use with unarmored cable, portable cord and tray cable
- Halogen-free nylon (PA6) available in black, grey and light grey
- IP66 - IP68 (5 bar 30 mins) rating
- Corrosion resistant
- No locknut required