Marrette® - PRO-BLUTM 933TM

Marrette® - Wire Termination

The new PRO-BLU 933 wire connector was developed with the installer’s needs in mind.

The PRO-BLU design incorporates a range of features that makes installation easy and painless, even when installing multiple wire connectors:

  • Made of durable polypropylene resistant to temperatures up to 125°C (257°F)
  • Wide range of wire combinations: #22 to #8 solid or stranded
  • The true-blue Marrette® offers a top-quality ergonomic design
  • Ergonomic twisting wing
  • Rounded secure edge
  • Approved for 600 V maximum copper building wire and 1,000 V maximum in signs or lighting fixtres
  • LIVE ACTION® variable volume spring
  • Designed and manufactured in Canada

Web Catalogue